IESNA:LM-63-2002
[TEST]P1648069
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-850-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 80CRI 5000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (32) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11555.5
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1960.8 2108.0 2151.1 2187.9 2194.2 2186.8 2196.3 2229.9 2279.3 2369.8 2489.6 2632.6 2787.2 2936.4 3075.2 
3215.1 3330.7 3423.2 3529.4 3659.8 3803.8 3971.0 4183.4 4418.9 4689.1 4933.0 5186.4 5281.0 4696.4 3571.5 
1998.6 676.0 400.6 119.9 0.0 0.0 0.0 
1960.8 2115.3 2159.5 2190.0 2193.1 2186.8 2199.4 2233.1 2287.8 2375.0 2497.0 2641.0 2794.5 2935.4 3075.2 
3207.7 3327.5 3430.6 3530.5 3647.2 3780.7 3948.9 4161.3 4388.4 4661.7 4920.4 5210.5 5351.4 4828.9 3726.0 
2165.8 731.7 421.6 141.9 0.0 0.0 0.0 
1960.8 2114.3 2153.2 2185.8 2195.2 2200.5 2225.7 2275.1 2341.4 2432.8 2554.8 2697.8 2845.0 2983.8 3115.2 
3245.5 3371.7 3487.4 3609.3 3735.5 3880.6 4062.4 4281.1 4554.5 4892.0 5206.3 5635.3 5918.1 5651.1 4709.0 
3507.3 1631.7 607.7 335.4 71.5 0.0 0.0 
1960.8 2117.4 2150.0 2178.4 2196.3 2216.3 2255.2 2319.3 2398.1 2492.8 2612.6 2748.3 2890.2 3020.6 3152.0 
3286.5 3425.3 3572.5 3739.7 3918.4 4129.7 4372.6 4663.8 5031.8 5470.2 5934.9 6470.1 6953.7 6981.0 5716.2 
4304.3 2663.1 1325.8 492.0 152.4 0.0 0.0 
1960.8 2110.1 2136.4 2158.4 2183.7 2216.3 2264.6 2330.9 2408.7 2498.0 2599.0 2712.5 2842.9 2972.2 3117.3 
3283.4 3467.4 3678.7 3908.9 4163.4 4448.3 4790.0 5193.7 5697.3 6278.7 6832.8 7390.0 7829.5 8011.3 7205.0 
4837.3 3193.0 1680.1 658.2 172.4 0.0 0.0 
1960.8 2098.5 2123.7 2141.6 2169.0 2208.9 2257.3 2322.5 2398.1 2481.2 2573.7 2683.1 2808.2 2944.9 3102.6 
3284.4 3501.0 3747.0 4017.2 4323.2 4648.1 5032.9 5509.1 6025.3 6582.6 7089.3 7562.4 7964.0 8139.6 7497.2 
5104.3 2953.3 1393.0 410.0 67.3 0.0 0.0 
1960.8 2096.4 2120.6 2130.1 2159.5 2199.4 2253.1 2314.0 2381.3 2456.0 2539.0 2644.2 2761.9 2902.8 3063.7 
3262.4 3487.4 3756.5 4055.1 4390.5 4784.7 5208.4 5693.1 6212.5 6700.3 7121.9 7506.7 7866.3 7905.2 7096.7 
4957.2 2500.1 1099.7 346.9 67.3 1.1 0.0 
1960.8 2080.6 2103.8 2106.9 2127.9 2171.1 2223.6 2284.6 2340.3 2399.2 2474.9 2564.3 2679.9 2819.7 2997.4 
3230.8 3498.9 3803.8 4177.0 4542.9 5007.6 5433.4 5882.3 6305.0 6662.5 6956.8 7249.1 7395.3 7002.0 5704.7 
3659.8 1817.8 671.8 383.7 217.6 5.3 0.0 
1960.8 2052.3 2071.2 2068.0 2078.5 2113.2 2163.7 2220.5 2276.2 2331.9 2398.1 2486.5 2601.1 2756.7 2961.7 
3232.9 3565.2 3974.1 4418.9 4917.2 5411.3 5835.0 6229.3 6528.9 6775.0 6955.8 7028.3 6726.6 5607.9 3614.6 
1601.2 588.8 299.6 155.6 28.4 3.2 0.0 
1960.8 2016.5 2022.8 2019.7 2027.0 2052.3 2096.4 2146.9 2201.5 2259.4 2327.7 2422.3 2552.7 2735.6 2986.9 
3322.3 3732.3 4232.8 4752.1 5258.9 5675.2 5992.7 6227.2 6409.1 6516.3 6518.4 6260.8 5394.5 3573.6 1565.5 
409.0 155.6 83.1 45.2 18.9 4.2 0.0 
1960.8 1976.6 1953.4 1939.8 1940.8 1961.8 1999.7 2042.8 2083.8 2130.1 2188.9 2264.6 2371.9 2531.7 2745.1 
3038.4 3413.8 3837.5 4302.2 4680.6 4962.4 5130.6 5252.6 5334.6 5306.2 5114.9 4549.2 3464.2 1897.7 637.1 190.3 
100.9 70.4 58.9 43.1 9.5 0.0 
1960.8 1948.2 1909.3 1875.6 1860.9 1868.3 1889.3 1913.5 1937.7 1967.1 2002.8 2054.4 2129.0 2240.4 2396.0 
2624.2 2902.8 3258.2 3628.2 3912.1 4115.0 4214.9 4260.1 4242.2 4109.8 3823.8 3238.2 2327.7 1170.2 397.4 135.6 
88.3 72.5 62.0 42.1 11.6 0.0 
1960.8 1911.4 1851.4 1797.8 1763.1 1745.3 1741.0 1742.1 1742.1 1742.1 1743.2 1751.6 1772.6 1809.4 1876.7 
1986.0 2127.9 2301.4 2480.2 2591.6 2608.4 2532.7 2389.7 2178.4 1881.9 1514.0 1070.3 650.8 308.0 131.4 69.4 46.3 
25.2 15.8 8.4 3.2 0.0 
1960.8 1868.3 1763.1 1660.1 1568.6 1490.8 1421.4 1349.9 1267.9 1176.5 1075.5 964.1 839.0 709.7 583.5 462.6 359.6 
283.9 234.5 205.0 182.9 165.1 148.2 133.5 118.8 104.1 89.4 75.7 59.9 45.2 31.5 22.1 14.7 8.4 6.3 4.2 0.0 
1960.8 1827.3 1673.8 1514.0 1358.4 1205.9 1050.3 892.6 732.8 584.6 457.3 356.4 294.4 263.9 245.0 226.0 211.3 195.6 
180.8 165.1 150.3 136.7 125.1 113.5 102.0 88.3 74.6 64.1 52.6 41.0 29.4 20.0 13.7 9.5 7.4 5.3 0.0 
1960.8 1788.4 1583.3 1368.9 1135.5 916.8 707.6 537.2 403.7 323.8 294.4 277.6 261.8 247.1 228.1 212.4 197.7 184.0 
171.4 157.7 146.1 133.5 120.9 108.3 95.7 84.1 72.5 62.0 52.6 43.1 31.5 24.2 17.9 12.6 8.4 5.3 0.0 
1960.8 1737.9 1498.2 1222.7 938.9 687.6 480.5 356.4 308.0 292.3 278.6 266.0 252.3 237.6 218.7 205.0 190.3 176.6 
165.1 152.4 140.9 128.3 114.6 100.9 87.3 75.7 64.1 54.7 45.2 38.9 31.5 24.2 17.9 13.7 10.5 7.4 0.0 
1960.8 1713.7 1421.4 1103.9 770.6 526.7 363.8 311.2 296.5 282.8 271.3 259.7 246.0 230.2 214.5 199.8 185.0 172.4 
159.8 146.1 131.4 116.7 102.0 87.3 73.6 63.1 52.6 44.2 37.8 32.6 28.4 24.2 20.0 16.8 13.7 10.5 0.0 
1960.8 1684.3 1369.9 1011.4 668.7 431.1 324.9 303.8 291.2 279.7 268.1 256.5 243.9 228.1 213.4 197.7 181.9 166.1 151.4 
135.6 118.8 103.0 87.3 71.5 58.9 48.4 40.0 34.7 31.5 29.4 28.4 26.3 24.2 20.0 16.8 12.6 0.0 
1960.8 1659.0 1323.7 939.9 596.1 379.5 314.4 300.7 288.1 276.5 264.9 253.4 240.8 225.0 209.2 193.4 176.6 158.8 140.9 
123.0 105.1 88.3 72.5 59.9 48.4 40.0 34.7 31.5 30.5 29.4 29.4 28.4 26.3 23.1 18.9 14.7 0.0 
1960.8 1645.4 1299.5 910.5 560.4 358.5 312.3 298.6 287.0 275.5 262.8 250.2 237.6 221.8 206.1 190.3 172.4 152.4 133.5 
114.6 96.7 79.9 65.2 52.6 43.1 36.8 32.6 30.5 29.4 29.4 29.4 28.4 26.3 24.2 21.0 15.8 0.0 
1960.8 1652.7 1304.7 905.2 566.7 353.3 312.3 299.6 287.0 274.4 262.8 250.2 236.6 220.8 206.1 189.2 170.3 151.4 131.4 
112.5 94.6 77.8 63.1 51.5 42.1 35.7 31.5 30.5 29.4 29.4 29.4 28.4 26.3 24.2 21.0 15.8 0.0 
